EDMA3 Driver Data Structures
[EDMA3 Driver]

Data Structures

struct  EDMA3_DRV_GblConfigParams
 Init-time Configuration structure for EDMA3 controller, to provide Global SoC specific Information. More...
struct  EDMA3_DRV_InstanceInitConfig
 Init-time Region Specific Configuration structure for EDMA3 Driver, to provide region specific Information. More...
struct  EDMA3_DRV_InitConfig
 Used to Initialize the EDMA3 Driver Instance. More...
struct  EDMA3_DRV_MiscParam
 Used to specify the miscellaneous options during EDMA3 Driver Initialization. More...
struct  EDMA3_DRV_ChainOptions
 Structure to be used to configure interrupt generation and chaining options. More...
struct  EDMA3_DRV_ParamentryRegs
 EDMA3 PaRAM Set. More...
struct  EDMA3_DRV_PaRAMRegs
 EDMA3 Parameter RAM Set in User Configurable format. More...
struct  EDMA3_DRV_EvtQuePriority
 Event queue priorities setup. More...

Generated on Fri Jan 28 15:45:37 2011 for EDMA3 Driver by  doxygen 1.6.1