EDMA3_DRV_ChainOptions Struct Reference
[EDMA3 Driver Data Structures]

Structure to be used to configure interrupt generation and chaining options. More...

#include <edma3_drv.h>

Data Fields

EDMA3_DRV_TcchEn tcchEn
EDMA3_DRV_ItcchEn itcchEn
EDMA3_DRV_TcintEn tcintEn
EDMA3_DRV_ItcintEn itcintEn

Detailed Description

Structure to be used to configure interrupt generation and chaining options.


Field Documentation

Transfer complete chaining enable

Intermediate Transfer complete chaining enable

Transfer complete interrupt enable

Intermediate Transfer complete interrupt enable


The documentation for this struct was generated from the following file:

Generated on Fri Jan 28 15:45:39 2011 for EDMA3 Driver by  doxygen 1.6.1