CC26xx Driver Library
rf_prop_cmd.h File Reference
#include <stdint.h>
#include <driverlib/rf_mailbox.h>
#include <driverlib/rf_common_cmd.h>

Go to the source code of this file.

Data Structures

struct  rfc_CMD_PROP_TX_s
 Proprietary Mode Transmit Command. More...
 
struct  rfc_CMD_PROP_RX_s
 Proprietary Mode Receive Command. More...
 
struct  rfc_CMD_PROP_TX_ADV_s
 Proprietary Mode Advanced Transmit Command. More...
 
struct  rfc_CMD_PROP_RX_ADV_s
 Proprietary Mode Advanced Receive Command. More...
 
struct  rfc_CMD_PROP_RADIO_SETUP_s
 Proprietary Mode Radio Setup Command. More...
 
struct  rfc_CMD_PROP_RADIO_DIV_SETUP_s
 Define only for compatibility with CC13XX family. Command will result in error if sent. More...
 
struct  rfc_CMD_PROP_SET_LEN_s
 Set Packet Length Command. More...
 
struct  rfc_CMD_PROP_RESTART_RX_s
 Restart Packet Command. More...
 
struct  rfc_propRxOutput_s
 
struct  rfc_propRxStatus_s
 

Macros

#define __RFC_STRUCT
 
#define CMD_PROP_TX   0x3801
 
#define CMD_PROP_RX   0x3802
 
#define CMD_PROP_TX_ADV   0x3803
 
#define CMD_PROP_RX_ADV   0x3804
 
#define CMD_PROP_RADIO_SETUP   0x3806
 
#define CMD_PROP_RADIO_DIV_SETUP   0x3807
 
#define CMD_PROP_SET_LEN   0x3401
 
#define CMD_PROP_RESTART_RX   0x3402
 

Typedefs

typedef struct __RFC_STRUCT rfc_CMD_PROP_TX_s rfc_CMD_PROP_TX_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_RX_s rfc_CMD_PROP_RX_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_TX_ADV_s rfc_CMD_PROP_TX_ADV_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_RX_ADV_s rfc_CMD_PROP_RX_ADV_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_RADIO_SETUP_s rfc_CMD_PROP_RADIO_SETUP_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_RADIO_DIV_SETUP_s rfc_CMD_PROP_RADIO_DIV_SETUP_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_SET_LEN_s rfc_CMD_PROP_SET_LEN_t
 
typedef struct __RFC_STRUCT rfc_CMD_PROP_RESTART_RX_s rfc_CMD_PROP_RESTART_RX_t
 
typedef struct __RFC_STRUCT rfc_propRxOutput_s rfc_propRxOutput_t
 
typedef struct __RFC_STRUCT rfc_propRxStatus_s rfc_propRxStatus_t
 

Macro Definition Documentation

#define __RFC_STRUCT

Definition at line 46 of file rf_prop_cmd.h.