Define only for compatibility with CC13XX family. Command will result in error if sent. More...
#include <rf_prop_cmd.h>
Data Fields | |
uint8_t | dummy0 |
Define only for compatibility with CC13XX family. Command will result in error if sent.
Definition at line 420 of file rf_prop_cmd.h.
uint8_t rfc_CMD_PROP_RADIO_DIV_SETUP_s::dummy0 |
Definition at line 421 of file rf_prop_cmd.h.