CC26xx Driver Library
rfc_propRxOutput_s Struct Reference

#include <rf_prop_cmd.h>

Data Fields

uint16_t nRxOk
 Number of packets that have been received with payload, CRC OK and not ignored. More...
 
uint16_t nRxNok
 Number of packets that have been received with CRC error. More...
 
uint8_t nRxIgnored
 Number of packets that have been received with CRC OK and ignored due to address mismatch. More...
 
uint8_t nRxStopped
 Number of packets not received due to illegal length or address mismatch with pktConf.filterOp = 1. More...
 
uint8_t nRxBufFull
 Number of packets that have been received and discarded due to lack of buffer space. More...
 
int8_t lastRssi
 RSSI of last received packet. More...
 
ratmr_t timeStamp
 Time stamp of last received packet. More...
 

Detailed Description

Definition at line 451 of file rf_prop_cmd.h.

Field Documentation

int8_t rfc_propRxOutput_s::lastRssi

RSSI of last received packet.

Definition at line 457 of file rf_prop_cmd.h.

uint8_t rfc_propRxOutput_s::nRxBufFull

Number of packets that have been received and discarded due to lack of buffer space.

Definition at line 456 of file rf_prop_cmd.h.

uint8_t rfc_propRxOutput_s::nRxIgnored

Number of packets that have been received with CRC OK and ignored due to address mismatch.

Definition at line 454 of file rf_prop_cmd.h.

uint16_t rfc_propRxOutput_s::nRxNok

Number of packets that have been received with CRC error.

Definition at line 453 of file rf_prop_cmd.h.

uint16_t rfc_propRxOutput_s::nRxOk

Number of packets that have been received with payload, CRC OK and not ignored.

Definition at line 452 of file rf_prop_cmd.h.

uint8_t rfc_propRxOutput_s::nRxStopped

Number of packets not received due to illegal length or address mismatch with pktConf.filterOp = 1.

Definition at line 455 of file rf_prop_cmd.h.

ratmr_t rfc_propRxOutput_s::timeStamp

Time stamp of last received packet.

Definition at line 458 of file rf_prop_cmd.h.