![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
ADC.h | ADC driver interface |
ADCBuf.h | ADCBuf driver interface |
ADCBufCC26XX.h | ADCBuf driver implementation for a CC26XX analog-to-digital converter |
ADCCC26XX.h | ADC driver implementation for the ADC peripheral on CC26XX |
buzzer.h | PWM-based buzzer interface |
Camera.h | Camera driver interface |
ClockP.h | Clock interface for the RTOS Porting Interface |
Codec1.h | Implementation of TI Codec Type 1 (IMA ADPCM) encoding and decoding |
CryptoCC26XX.h | Crypto driver implementation for a CC26XX Crypto controller |
DebugP.h | Debug support |
diskio.h | |
Display.h | Generic interface for text output |
DisplayDogm1286.h | |
DisplayExt.h | Extention of Display to access GrLib functionality in capable displays |
DisplayLog.h | |
DisplaySharp.h | |
DisplayUart.h | |
EMAC.h | EMAC driver interface |
ExtFlash.h | External flash storage abstraction |
ff.h | |
ffcio.h | |
ffconf.h | |
fsutils.h | |
GPIO.h | GPIO driver |
GPIOCC26XX.h | CC26XX GPIO driver |
GPTimerCC26XX.h | GPTimer driver implementation for CC26XX/CC13XX |
grlib.h | |
HwiP.h | Hardware Interrupt module for the RTOS Porting Interface |
I2C.h | I2C driver interface |
I2CCC26XX.h | I2C driver implementation for a CC26XX I2C controller |
I2CSlave.h | I2CSlave driver interface |
I2S.h | I2S driver interface |
integer.h | |
LCDDogm1286.h | LCD driver implementation for a DOGM128W-6 LCD display |
LCDDogm1286_util.h | |
List.h | Linked List interface for use in drivers |
MutexP.h | Mutex module for the RTOS Porting Interface |
NVS.h | PRELIMINARY Non-Volatile Storage Driver |
NVSCC26XX.h | |
PDMCC26XX.h | PDM driver implementation for a CC26XX PDM controller |
PDMCC26XX_util.h | PDM utility includes helper functions for configuring the CC26XX I2S controller |
PIN.h | Generic PIN & GPIO driver |
PINCC26XX.h | Device-specific pin & GPIO driver for CC26xx family [def] |
Power.h | Power manager interface |
PowerCC26XX.h | Power manager interface for CC26XX |
PWM.h | PWM driver interface |
PWMTimerCC26XX.h | PWM driver implementation for CC26XX/CC13XX |
RF.h | RF driver for the CC26/13xx family |
RingBuf.h | |
SDSPI.h | SDSPI driver interface |
SemaphoreP.h | Semaphore module for the RTOS Porting Interface |
SensorBmp280.h | Driver for the Bosch BMP280 Pressure Sensor |
SensorHdc1000.h | Driver for Texas Instruments HCD1000 humidity sensor |
SensorI2C.h | Simple interface to the TI-RTOS driver. Also manages switching between I2C-buses |
SensorMpu9250.h | Driver for the InvenSense MPU9250 Motion Processing Unit |
SensorOpt3001.h | Driver for the Texas Instruments OPT3001 Optical Sensor |
SensorTagTest.h | Test code for SensorTag |
SensorTmp007.h | Driver for the Texas Instruments TMP007 infra-red thermopile sensor |
SensorUtil.h | Common utility code for SensorTag |
SharpGrLib.h | |
SPI.h | SPI driver interface |
SPICC26XXDMA.h | SPI driver implementation for a CC26XX SPI controller using the UDMA controller |
tirtos_config.h | |
UART.h | UART driver interface |
UARTCC26XX.h | UART driver implementation for a CC26XX UART controller |
UDMACC26XX.h | UDMACC26XX driver implementation |
USBMSCHFatFs.h | USBMSCHFatFs driver interface |
Watchdog.h | Watchdog driver interface |
WatchdogCC26XX.h | Watchdog driver implementation for CC13XX/CC26XX |
WiFi.h | WiFi driver interface |