![]() |
![]() |
TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_20_01_10
|
Go to the source code of this file.
Functions | |
unsigned char | LCD_getStringLength (const char *pcStr) |
unsigned char | LCD_getIntLength (int i32Number, unsigned char uiRadix) |
unsigned char | LCD_getFloatLength (float fNumber, unsigned char ucDecimals) |
void | _itoa (unsigned int uiNum, unsigned char *buf, unsigned char uiRadix) |
unsigned char LCD_getStringLength | ( | const char * | pcStr | ) |
============================================================================
unsigned char LCD_getIntLength | ( | int | i32Number, |
unsigned char | uiRadix | ||
) |
unsigned char LCD_getFloatLength | ( | float | fNumber, |
unsigned char | ucDecimals | ||
) |
void _itoa | ( | unsigned int | uiNum, |
unsigned char * | buf, | ||
unsigned char | uiRadix | ||
) |