TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
PWMTimerCC3200 Object. More...
#include <PWMTimerCC3200.h>
Data Fields | |
uint32_t | period |
uint32_t | duty |
uint8_t | dutyMode |
uint8_t | cyclesPerMicroSec |
unsigned int | powerMgrId |
PWMTimerCC3200 Object.
The application must not access any member variables of this structure!
uint32_t PWMTimerCC3200_Object::period |
uint32_t PWMTimerCC3200_Object::duty |
uint8_t PWMTimerCC3200_Object::dutyMode |
uint8_t PWMTimerCC3200_Object::cyclesPerMicroSec |
unsigned int PWMTimerCC3200_Object::powerMgrId |