TI-RTOS Drivers  tidrivers_cc32xx_2_16_01_13
PWMTimerCC3200.h
Go to the documentation of this file.
1 /*
2  * Copyright (c) 2015-2015, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * * Redistributions of source code must retain the above copyright
10  * notice, this list of conditions and the following disclaimer.
11  *
12  * * Redistributions in binary form must reproduce the above copyright
13  * notice, this list of conditions and the following disclaimer in the
14  * documentation and/or other materials provided with the distribution.
15  *
16  * * Neither the name of Texas Instruments Incorporated nor the names of
17  * its contributors may be used to endorse or promote products derived
18  * from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
79 #ifndef ti_driver_pwm_PWMTimerCC3200__include
80 #define ti_driver_pwm_PWMTimerCC3200__include
81 
82 #ifdef __cplusplus
83 extern "C" {
84 #endif
85 
86 #include <ti/drivers/PWM.h>
87 
98 /* Add PWMTimerCC3200_STATUS_* macros here */
99 
115 #define PWMTimerCC3200_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0
116 
118 /* BACKWARDS COMPATIBILITY */
119 #define PWMTimerCC3200_CHANGE_PERIOD PWMTimerCC3200_CMD_CHANGE_PERIOD
120 /* END BACKWARDS COMPATIBILITY */
121 
122 /* PWM function table pointer */
124 
148 typedef struct PWMTimerCC3200_HWAttrs {
149  uint32_t baseAddr;
150  uint16_t timer;
152 
158 typedef struct PWMTimerCC3200_Object {
159  uint32_t period;
160  uint32_t duty;
161  uint8_t dutyMode; /* Units in which duty is specified */
163  unsigned int powerMgrId;
165 
166 #ifdef __cplusplus
167 }
168 #endif
169 
170 #endif /* ti_driver_pwm_PWMTimerCC3200__include */
struct PWMTimerCC3200_Object PWMTimerCC3200_Object
PWMTimerCC3200 Object.
uint8_t dutyMode
Definition: PWMTimerCC3200.h:161
uint32_t baseAddr
Definition: PWMTimerCC3200.h:149
PWMTimerCC3200 Hardware attributes.
Definition: PWMTimerCC3200.h:148
uint8_t cyclesPerMicroSec
Definition: PWMTimerCC3200.h:162
PWM driver interface.
PWMTimerCC3200 Object.
Definition: PWMTimerCC3200.h:158
uint16_t timer
Definition: PWMTimerCC3200.h:150
The definition of a PWM function table that contains the required set of functions to control a speci...
Definition: PWM.h:349
unsigned int powerMgrId
Definition: PWMTimerCC3200.h:163
uint32_t duty
Definition: PWMTimerCC3200.h:160
uint32_t period
Definition: PWMTimerCC3200.h:159
const PWM_FxnTable PWMTimerCC3200_fxnTable
struct PWMTimerCC3200_HWAttrs PWMTimerCC3200_HWAttrs
PWMTimerCC3200 Hardware attributes.
Copyright 2016, Texas Instruments Incorporated