TI-RTOS Drivers
tidrivers_cc32xx_2_16_01_13
|
Macros | |
#define | PWMTimerCC3200_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period. More... | |
PWM_CMD_* macros are general command codes for PWM_control(). Not all PWM driver implementations support these command codes.
PWMTimerCC3200_CMD_* macros are command codes only defined in the PWMTimerCC3200.h driver implementation and need to:
#define PWMTimerCC3200_CMD_CHANGE_PERIOD PWM_CMD_RESERVED + 0 |
Control command to change the PWM period.