![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_16_00_08
|
UARTUSCIA Object. More...
#include <UARTUSCIA.h>
Data Fields | |
bool | isOpen |
UART_Mode | readMode |
UART_Mode | writeMode |
unsigned int | readTimeout |
unsigned int | writeTimeout |
UART_Callback | readCallback |
UART_Callback | writeCallback |
UART_ReturnMode | readReturnMode |
UART_DataMode | readDataMode |
UART_DataMode | writeDataMode |
UART_Echo | readEcho |
const void * | writeBuf |
size_t | writeCount |
size_t | writeSize |
bool | writeCR |
void * | readBuf |
size_t | readCount |
size_t | readSize |
Semaphore_Struct | writeSem |
Semaphore_Struct | readSem |
UARTUSCIA Object.
Not intended to be used by the user.
bool UARTUSCIA_Object::isOpen |
UART_Mode UARTUSCIA_Object::readMode |
UART_Mode UARTUSCIA_Object::writeMode |
unsigned int UARTUSCIA_Object::readTimeout |
unsigned int UARTUSCIA_Object::writeTimeout |
UART_Callback UARTUSCIA_Object::readCallback |
UART_Callback UARTUSCIA_Object::writeCallback |
UART_ReturnMode UARTUSCIA_Object::readReturnMode |
UART_DataMode UARTUSCIA_Object::readDataMode |
UART_DataMode UARTUSCIA_Object::writeDataMode |
UART_Echo UARTUSCIA_Object::readEcho |
const void* UARTUSCIA_Object::writeBuf |
size_t UARTUSCIA_Object::writeCount |
size_t UARTUSCIA_Object::writeSize |
bool UARTUSCIA_Object::writeCR |
void* UARTUSCIA_Object::readBuf |
size_t UARTUSCIA_Object::readCount |
size_t UARTUSCIA_Object::readSize |
Semaphore_Struct UARTUSCIA_Object::writeSem |
Semaphore_Struct UARTUSCIA_Object::readSem |