![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_16_00_08
|
UARTMSP432 Object. More...
#include <UARTMSP432.h>
Data Fields | |
struct { | |
bool opened:1 | |
UART_Mode readMode:1 | |
UART_Mode writeMode:1 | |
UART_DataMode readDataMode:1 | |
UART_DataMode writeDataMode:1 | |
UART_ReturnMode readReturnMode:1 | |
UART_Echo readEcho:1 | |
bool writeCR:1 | |
bool bufTimeout:1 | |
bool callCallback:1 | |
bool drainByISR:1 | |
bool rxEnabled:1 | |
bool txEnabled:1 | |
} | state |
HwiP_Handle | hwiHandle |
ClockP_Handle | timeoutClk |
uint32_t | baudRate |
UART_STOP | stopBits |
UART_PAR | parityType |
RingBuf_Object | ringBuffer |
UARTMSP432_FxnSet | readFxns |
unsigned char * | readBuf |
size_t | readSize |
size_t | readCount |
SemaphoreP_Handle | readSem |
unsigned int | readTimeout |
UART_Callback | readCallback |
const unsigned char * | writeBuf |
size_t | writeSize |
size_t | writeCount |
SemaphoreP_Handle | writeSem |
unsigned int | writeTimeout |
UART_Callback | writeCallback |
unsigned int | writeEmptyClkTimeout |
Power_NotifyObj | perfChangeNotify |
uint32_t | perfConstraintMask |
UARTMSP432 Object.
The application must not access any member variables of this structure!
bool UARTMSP432_Object::opened |
UART_Mode UARTMSP432_Object::readMode |
UART_Mode UARTMSP432_Object::writeMode |
UART_DataMode UARTMSP432_Object::readDataMode |
UART_DataMode UARTMSP432_Object::writeDataMode |
UART_ReturnMode UARTMSP432_Object::readReturnMode |
UART_Echo UARTMSP432_Object::readEcho |
bool UARTMSP432_Object::writeCR |
bool UARTMSP432_Object::bufTimeout |
bool UARTMSP432_Object::callCallback |
bool UARTMSP432_Object::drainByISR |
bool UARTMSP432_Object::rxEnabled |
bool UARTMSP432_Object::txEnabled |
struct { ... } UARTMSP432_Object::state |
HwiP_Handle UARTMSP432_Object::hwiHandle |
ClockP_Handle UARTMSP432_Object::timeoutClk |
uint32_t UARTMSP432_Object::baudRate |
UART_STOP UARTMSP432_Object::stopBits |
UART_PAR UARTMSP432_Object::parityType |
RingBuf_Object UARTMSP432_Object::ringBuffer |
UARTMSP432_FxnSet UARTMSP432_Object::readFxns |
unsigned char* UARTMSP432_Object::readBuf |
size_t UARTMSP432_Object::readSize |
size_t UARTMSP432_Object::readCount |
SemaphoreP_Handle UARTMSP432_Object::readSem |
unsigned int UARTMSP432_Object::readTimeout |
UART_Callback UARTMSP432_Object::readCallback |
const unsigned char* UARTMSP432_Object::writeBuf |
size_t UARTMSP432_Object::writeSize |
size_t UARTMSP432_Object::writeCount |
SemaphoreP_Handle UARTMSP432_Object::writeSem |
unsigned int UARTMSP432_Object::writeTimeout |
UART_Callback UARTMSP432_Object::writeCallback |
unsigned int UARTMSP432_Object::writeEmptyClkTimeout |
Power_NotifyObj UARTMSP432_Object::perfChangeNotify |
uint32_t UARTMSP432_Object::perfConstraintMask |