TI-RTOS Drivers  tidrivers_msp43x_2_16_00_08
Modules | Macros
UART_control command and status codes
Collaboration diagram for UART_control command and status codes:

Modules

 Status Codes
 
 Command Codes
 

Macros

#define UART_CMD_RESERVED   32
 
#define UART_STATUS_RESERVED   -32
 

Detailed Description

These UART macros are reservations for UART.h

Macro Definition Documentation

#define UART_CMD_RESERVED   32

Common UART_control command code reservation offset. UART driver implementations should offset command codes with UART_CMD_RESERVED growing positively

Example implementation specific command codes:

1 #define UARTXYZ_CMD_COMMAND0 UART_CMD_RESERVED + 0
2 #define UARTXYZ_CMD_COMMAND1 UART_CMD_RESERVED + 1
#define UART_STATUS_RESERVED   -32

Common UART_control status code reservation offset. UART driver implementations should offset status codes with UART_STATUS_RESERVED growing negatively.

Example implementation specific status codes:

1 #define UARTXYZ_STATUS_ERROR0 UART_STATUS_RESERVED - 0
2 #define UARTXYZ_STATUS_ERROR1 UART_STATUS_RESERVED - 1
3 #define UARTXYZ_STATUS_ERROR2 UART_STATUS_RESERVED - 2
Copyright 2016, Texas Instruments Incorporated