![]() |
![]() |
TI-RTOS Drivers
tidrivers_msp43x_2_16_00_08
|
Go to the source code of this file.
Macros | |
#define | _FFCONF 64180 /* Revision ID */ |
#define | _FS_READONLY 0 |
#define | _FS_MINIMIZE 0 |
#define | _USE_STRFUNC 0 |
#define | _USE_FIND 0 |
#define | _USE_MKFS 1 |
#define | _USE_FASTSEEK 0 |
#define | _USE_LABEL 0 |
#define | _USE_FORWARD 0 |
#define | _CODE_PAGE 932 |
#define | _USE_LFN 0 |
#define | _MAX_LFN 255 |
#define | _LFN_UNICODE 0 |
#define | _STRF_ENCODE 3 |
#define | _FS_RPATH 0 |
#define | _VOLUMES 4 |
#define | _STR_VOLUME_ID 0 |
#define | _VOLUME_STRS "RAM","NAND","CF","SD1","SD2","USB1","USB2","USB3" |
#define | _MULTI_PARTITION 0 |
#define | _MIN_SS 512 |
#define | _MAX_SS 512 |
#define | _USE_TRIM 0 |
#define | _FS_NOFSINFO 0 |
#define | _FS_TINY 0 |
#define | _FS_NORTC 0 |
#define | _NORTC_MON 1 |
#define | _NORTC_MDAY 1 |
#define | _NORTC_YEAR 2015 |
#define | _FS_LOCK 0 |
#define | _FS_REENTRANT 1 |
#define | _FS_TIMEOUT 1000 |
#define | _SYNC_t void * |
#define | _WORD_ACCESS 0 |
#define _FFCONF 64180 /* Revision ID */ |
#define _FS_READONLY 0 |
#define _FS_MINIMIZE 0 |
#define _USE_STRFUNC 0 |
#define _USE_FIND 0 |
#define _USE_MKFS 1 |
#define _USE_FASTSEEK 0 |
#define _USE_LABEL 0 |
#define _USE_FORWARD 0 |
#define _CODE_PAGE 932 |
#define _USE_LFN 0 |
#define _MAX_LFN 255 |
#define _LFN_UNICODE 0 |
#define _STRF_ENCODE 3 |
#define _FS_RPATH 0 |
#define _VOLUMES 4 |
#define _STR_VOLUME_ID 0 |
#define _VOLUME_STRS "RAM","NAND","CF","SD1","SD2","USB1","USB2","USB3" |
#define _MULTI_PARTITION 0 |
#define _MIN_SS 512 |
#define _MAX_SS 512 |
#define _USE_TRIM 0 |
#define _FS_NOFSINFO 0 |
#define _FS_TINY 0 |
#define _FS_NORTC 0 |
#define _NORTC_MON 1 |
#define _NORTC_MDAY 1 |
#define _NORTC_YEAR 2015 |
#define _FS_LOCK 0 |
#define _FS_REENTRANT 1 |
#define _FS_TIMEOUT 1000 |
#define _SYNC_t void * |
#define _WORD_ACCESS 0 |