TI-RTOS Drivers
tidrivers_cc32xx_2_16_00_08
|
UARTCC3200DMA Hardware attributes. More...
#include <UARTCC3200DMA.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
unsigned long | rxChannelIndex |
unsigned long | txChannelIndex |
UARTCC3200DMA Hardware attributes.
These fields, with the exception of intPriority, are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
intPriority is the UART peripheral's interrupt priority, as defined by the underlying OS. It is passed unmodified to the underlying OS's interrupt handler creation code, so you need to refer to the OS documentation for usage. For example, for SYS/BIOS applications, refer to the ti.sysbios.family.arm.m3.Hwi documentation for SYS/BIOS usage of interrupt priorities. If the driver uses the ti.drivers.ports interface instead of making OS calls directly, then the HwiP port handles the interrupt priority in an OS specific way. In the case of the SYS/BIOS port, intPriority is passed unmodified to Hwi_create().
A sample structure is shown below:
unsigned int UARTCC3200DMA_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTCC3200DMA_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTCC3200DMA_HWAttrs::intPriority |
UART Peripheral's interrupt priority
unsigned long UARTCC3200DMA_HWAttrs::rxChannelIndex |
uDMA controlTable receive channel index
unsigned long UARTCC3200DMA_HWAttrs::txChannelIndex |
uDMA controlTable transmit channel index