48 #ifndef __CCFGREAD_H__
49 #define __CCFGREAD_H__
64 #include <inc/hw_types.h>
65 #include <inc/hw_memmap.h>
66 #include <inc/hw_ccfg.h>
116 #define SCLK_LF_OPTION_XOSC_HF_DLF 0
117 #define SCLK_LF_OPTION_EXTERNAL 1
118 #define SCLK_LF_OPTION_XOSC_LF 2
119 #define SCLK_LF_OPTION_RCOSC_LF 3
133 __STATIC_INLINE uint32_t
150 #endif // __AUX_SMPH_H__
static uint32_t CCFGRead_SCLK_LF_OPTION(void)
Read SCLK_LF_OPTION from CCFG.
static bool CCFGRead_DIS_GPRAM(void)
Read DIS_GPRAM from CCFG.
static bool CCFGRead_EXT_LF_CLK_DIO(void)
Read EXT_LF_CLK_DIO from CCFG.