#include <stdbool.h>
#include <stdint.h>
#include <inc/hw_types.h>
#include <inc/hw_memmap.h>
#include <inc/hw_ccfg.h>
Go to the source code of this file.
Macros | |
#define | SCLK_LF_OPTION_XOSC_HF_DLF 0 |
#define | SCLK_LF_OPTION_EXTERNAL 1 |
#define | SCLK_LF_OPTION_XOSC_LF 2 |
#define | SCLK_LF_OPTION_RCOSC_LF 3 |
Functions | |
static bool | CCFGRead_EXT_LF_CLK_DIO (void) |
Read EXT_LF_CLK_DIO from CCFG. More... | |
static bool | CCFGRead_DIS_GPRAM (void) |
Read DIS_GPRAM from CCFG. More... | |
static uint32_t | CCFGRead_SCLK_LF_OPTION (void) |
Read SCLK_LF_OPTION from CCFG. More... | |