![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
SDSPIEUSCIA Object. More...
#include <SDSPIEUSCIA.h>
Data Fields | |
uint16_t | driveNumber |
DSTATUS | diskState |
SDSPIEUSCIA_CardType | cardType |
uint32_t | bitRate |
FATFS | filesystem |
SDSPIEUSCIA Object.
The application must not access any member variables of this structure!
uint16_t SDSPIEUSCIA_Object::driveNumber |
Drive number used by FatFs
DSTATUS SDSPIEUSCIA_Object::diskState |
Disk status
SDSPIEUSCIA_CardType SDSPIEUSCIA_Object::cardType |
SDCard Card Command Class (CCC)
uint32_t SDSPIEUSCIA_Object::bitRate |
SPI bus bit rate (Hz)
FATFS SDSPIEUSCIA_Object::filesystem |
FATFS data object