![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.03.28
|
Shown below is a matrix of available links to TI-RTOS driver documentation. Specific driver implementations may contain additional features not listed in the Driver Interface.
Driver Interfaces | CC13xx/CC26xx Implementations | CC3200 Implementations |
---|---|---|
Camera | CameraCC3200DMA.h | |
Crypto | CryptoCC26XX.h | |
GPIO | GPIOCC3200.h | |
I2C | I2CCC26XX.h | I2CCC3200.h |
I2S | I2SCC3200DMA.h | |
LCDDogm1286 | LCDDogm1286.h | |
PIN | PINCC26XX.h | |
Power | PowerCC3200.h | |
PWM | PWMTimerCC3200.h | |
RF | RF.h | |
SDSPI | SDSPICC3200.h | |
SPI | SPICC26XXDMA.h | SPICC3200DMA.h |
UART | UARTCC26XX.h | UARTCC3200.h UARTCC3200DMA.h |
UDMA | UDMACC26XX.h | |
Watchdog | WatchdogCC3200.h |
The TI-RTOS for SimpleLink Wireless MCUs product contains the following RTOS Porting API documentation: