TI-RTOS for SimpleLink Wireless MCUs  2.14.03.28
spi Directory Reference
Directory dependency graph for spi:
spi

Files

file  SPICC26XXDMA.h [code]
 SPI driver implementation for a CC26XX SPI controller using the UDMA controller.
 
file  SPICC3200DMA.h [code]
 SPI driver implementation for a CC3200 SPI controller using the micro DMA controller.
 
file  SPIEUSCIADMA.h [code]
 SPI driver implementation for a USCIA peripheral using the micro DMA controller.
 
file  SPIEUSCIBDMA.h [code]
 SPI driver implementation for a USCIB peripheral using the micro DMA controller.
 
file  SPIMSP432DMA.h [code]
 SPI driver implementation for a EUSCI peripheral on MSP432 using the micro DMA controller.
 
file  SPITivaDMA.h [code]
 SPI driver implementation for a TivaSPIcontroller using the micro DMA controller.
 
file  SPIUSCIADMA.h [code]
 SPI driver implementation for a USCIA peripheral using the micro DMA controller.
 
file  SPIUSCIBDMA.h [code]
 SPI driver implementation for a USCIB peripheral using the micro DMA controller.
 
Copyright 2015, Texas Instruments Incorporated