TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
UARTCC3200DMA Hardware attributes. More...
#include <UARTCC3200DMA.h>
Data Fields | |
unsigned int | baseAddr |
unsigned int | intNum |
unsigned int | intPriority |
unsigned long | rxChannelIndex |
unsigned long | txChannelIndex |
UARTCC3200DMA Hardware attributes.
These fields are used by driverlib APIs and therefore must be populated by driverlib macro definitions. For CC3200Ware these definitions are found in:
A sample structure is shown below:
unsigned int UARTCC3200DMA_HWAttrs::baseAddr |
UART Peripheral's base address
unsigned int UARTCC3200DMA_HWAttrs::intNum |
UART Peripheral's interrupt vector
unsigned int UARTCC3200DMA_HWAttrs::intPriority |
UART Peripheral's interrupt priority
unsigned long UARTCC3200DMA_HWAttrs::rxChannelIndex |
uDMA controlTable receive channel index
unsigned long UARTCC3200DMA_HWAttrs::txChannelIndex |
uDMA controlTable transmit channel index