![]() |
![]() |
TI-RTOS for SimpleLink Wireless MCUs
2.14.01.20
|
I2CMSP432 Object. More...
#include <I2CMSP432.h>
Data Fields | |
SemaphoreP_Handle | mutex |
SemaphoreP_Handle | transferComplete |
HwiP_Handle | hwiHandle |
I2C_Transaction * | currentTransaction |
I2C_CallbackFxn | transferCallbackFxn |
I2C_Transaction * | headPtr |
I2C_Transaction * | tailPtr |
uint8_t * | writeBufIdx |
size_t | writeCountIdx |
uint8_t * | readBufIdx |
size_t | readCountIdx |
Power_NotifyObj | perfChangeNotify |
uint32_t | perfConstraintMask |
volatile I2CMSP432_Mode | mode |
I2C_TransferMode | transferMode |
I2C_BitRate | bitRate |
bool | isOpen |
I2CMSP432 Object.
The application must not access any member variables of this structure!
SemaphoreP_Handle I2CMSP432_Object::mutex |
SemaphoreP_Handle I2CMSP432_Object::transferComplete |
HwiP_Handle I2CMSP432_Object::hwiHandle |
I2C_Transaction* I2CMSP432_Object::currentTransaction |
I2C_CallbackFxn I2CMSP432_Object::transferCallbackFxn |
I2C_Transaction* I2CMSP432_Object::headPtr |
I2C_Transaction* I2CMSP432_Object::tailPtr |
uint8_t* I2CMSP432_Object::writeBufIdx |
size_t I2CMSP432_Object::writeCountIdx |
uint8_t* I2CMSP432_Object::readBufIdx |
size_t I2CMSP432_Object::readCountIdx |
Power_NotifyObj I2CMSP432_Object::perfChangeNotify |
uint32_t I2CMSP432_Object::perfConstraintMask |
volatile I2CMSP432_Mode I2CMSP432_Object::mode |
I2C_TransferMode I2CMSP432_Object::transferMode |
I2C_BitRate I2CMSP432_Object::bitRate |
bool I2CMSP432_Object::isOpen |