SysLink API Reference  2.21.01.05
 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Pages
syslink Directory Reference
Directory dependency graph for ti/syslink/:
ti/syslink/

Directories

directory  utils

Files

file  FrameQ.h [code]
 Defines for interfaces for FrameQ module. (Deprecated)
file  FrameQ_ShMem.h [code]
 Header file for FrameQ on SharedMemory interface. (Deprecated)
file  FrameQBufMgr.h [code]
 Defines for interfaces for FrameQBufMgr module. (Deprecated)
file  FrameQBufMgr_ShMem.h [code]
 Header file for FrameQBufMgr ShMem. (Deprecated)
file  FrameQBufMgrDefs.h [code]
 Defines configurable elements for FrameQBufMgr module.
file  FrameQDefs.h [code]
 Defines configurable elements for FrameQ module. (Deprecated)
file  IpcHost.h [code]
 This file contains APIs and defines that are used by applications only on the host-side of the device.
file  ProcMgr.h [code]
 The Processor Manager on a master processor provides control functionality for a slave device.
file  RingIO.h [code]
 RingIO module.
file  RingIOShm.h [code]
 RingIOShm shared memory based physical transport for communication with another client.
file  Std.h [code]
 This will have definitions of standard data types for platform abstraction.
Copyright 2012, Texas Instruments Incorporated