SysLink API Reference
2.21.01.05
|
Defines for String manipulation library.
Go to the source code of this file.
Functions | |
String | String_cat (String s1, String s2) |
Int | String_cmp (String s1, String s2) |
Int | String_ncmp (String s1, String s2, UInt32 n) |
String | String_cpy (String s1, String s2) |
String | String_ncpy (String s1, String s2, UInt32 n) |
Int | String_len (String s) |
Int | String_hexToStr (String s, UInt32 hex) |
UInt32 | String_hash (String s) |