![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Definition of IVIDENC2 codec class configurable parameters. More...
#include <videnc2.h>
Data Fields | |
Bool | manageInBufsPlaneDescCache [IVIDEO_MAX_NUM_PLANES] |
Bool | manageInBufsMetaPlaneDescCache [IVIDEO_MAX_NUM_METADATA_PLANES] |
Bool | manageOutBufsCache [XDM_MAX_IO_BUFFERS] |
Definition of IVIDENC2 codec class configurable parameters.
Bool IVIDENC2_CodecClassConfig::manageInBufsPlaneDescCache[IVIDEO_MAX_NUM_PLANES] |
Bool IVIDENC2_CodecClassConfig::manageInBufsMetaPlaneDescCache[IVIDEO_MAX_NUM_METADATA_PLANES] |
Bool IVIDENC2_CodecClassConfig::manageOutBufsCache[XDM_MAX_IO_BUFFERS] |