![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Definition of VIDDEC codec class configurable parameters. More...
#include <viddec.h>
Data Fields | |
Bool | manageInBufsCache [XDM_MAX_IO_BUFFERS] |
Indicates how to manage the inBuf cache. | |
Bool | manageOutBufsCache [XDM_MAX_IO_BUFFERS] |
Indicates how to manage the outBuf cache. | |
Bool | manageDisplayBufsCache [XDM_MAX_IO_BUFFERS] |
Indicates how to manage the displayBuf cache. |
Definition of VIDDEC codec class configurable parameters.
Bool IVIDDEC_CodecClassConfig::manageInBufsCache[XDM_MAX_IO_BUFFERS] |
Indicates how to manage the inBuf cache.
Bool IVIDDEC_CodecClassConfig::manageOutBufsCache[XDM_MAX_IO_BUFFERS] |
Indicates how to manage the outBuf cache.
Bool IVIDDEC_CodecClassConfig::manageDisplayBufsCache[XDM_MAX_IO_BUFFERS] |
Indicates how to manage the displayBuf cache.