![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Definition of IVIDDEC3 codec class configurable parameters. More...
#include <viddec3.h>
Data Fields | |
Bool | manageInBufsCache [XDM_MAX_IO_BUFFERS] |
Bool | manageOutBufsCache [XDM_MAX_IO_BUFFERS] |
Definition of IVIDDEC3 codec class configurable parameters.
Bool IVIDDEC3_CodecClassConfig::manageInBufsCache[XDM_MAX_IO_BUFFERS] |
Bool IVIDDEC3_CodecClassConfig::manageOutBufsCache[XDM_MAX_IO_BUFFERS] |