![]() |
![]() |
Codec Engine Application Programming Interface (API)
ce-w08
|
Access modes used to declare how the algorithm accessed buffers. More...
#include <ividanalytics.h>
Data Fields | |
XDAS_Int32 | blockHeight |
XDAS_Int32 | blockWidth |
XDAS_Int32 | numBlockHorizontal |
XDAS_Int32 | numBlockVertical |
XDM1_SingleBufDesc | enableMaskArray |
Access modes used to declare how the algorithm accessed buffers.
XDAS_Int32 IVIDANALYTICS_Grid::blockHeight |
Height of a block
XDAS_Int32 IVIDANALYTICS_Grid::blockWidth |
Width of a block
XDAS_Int32 IVIDANALYTICS_Grid::numBlockHorizontal |
Number of blocks per row
XDAS_Int32 IVIDANALYTICS_Grid::numBlockVertical |
Number of blocks per column
XDM1_SingleBufDesc IVIDANALYTICS_Grid::enableMaskArray |
Buffer containing an array representing the type of analysis to enable on each block in the grid.