Directories | |
directory | audio |
directory | audio1 |
directory | image |
directory | image1 |
directory | osal |
directory | speech |
directory | speech1 |
directory | universal |
directory | utils |
directory | vidanalytics |
directory | video |
directory | video1 |
directory | video2 |
directory | video3 |
directory | vidtranscode |
Files | |
file | CERuntime.h [code] |
The Codec Engine Runtime init module. Provides system wide initialization of the Codec Engine Runtime. | |
file | Engine.h [code] |
The Codec Engine Runtime. | |
file | Server.h [code] |
The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms. | |
file | visa.h [code] |
The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons. |