Directories | |
directory | split |
Files | |
file | viddec2.h [code] |
The VIDDEC2 video decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDDEC2 video decoder interface. | |
file | videnc2.h [code] |
The VIDENC2 video encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IVIDENC2 video encoder interface. |