![]() |
![]() |
Directories | |
directory | audio |
directory | audio1 |
directory | image |
directory | image1 |
directory | osal |
directory | speech |
directory | speech1 |
directory | universal |
directory | vidanalytics |
directory | video |
directory | video1 |
directory | video2 |
directory | video3 |
directory | vidtranscode |
Files | |
file | CERuntime.h [code] |
The Codec Engine Runtime init module. Provides system wide initialization of the Codec Engine Runtime. | |
file | Engine.h [code] |
The Codec Engine Runtime. Provides the user an inteface to open and manipulate an Engine which can instantiate and communicate with XDAIS algorithms that run either on the local CPU or on a "remote" Server. | |
file | Server.h [code] |
The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms. | |
file | visa.h [code] |
The Codec Engine System Programming Interface. Provides system developers with services necessary to implement stubs and skeletons. |