speech1 Directory Reference

Directory dependency graph for packages/ti/sdo/ce/speech1/:
packages/ti/sdo/ce/speech1/

Files

file  sphdec1.h [code]
 

The SPHDEC1 speech decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHDEC1 speech decoder interface.


file  sphenc1.h [code]
 

The SPHENC1 speech encoder codec interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHENC1 speech encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated