image Directory Reference

Directory dependency graph for packages/ti/sdo/ce/image/:
packages/ti/sdo/ce/image/

Files

file  imgdec.h [code]
 

The IMGDEC image decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGDEC image decoder interface.


file  imgenc.h [code]
 

The IMGENC image encoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined IIMGENC image encoder interface.


 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Defines

Copyright 2010, Texas Instruments Incorporated