![]() |
![]() |
Hardware Abstraction Layer for PC-DM64LC PCI interface. Defines interfaces to initialize the PCI interface.
============================================================================
Redistribution and use in source and binary forms, with or without modification, are permitted provided that the following conditions are met:
* Redistributions of source code must retain the above copyright notice, this list of conditions and the following disclaimer.
* Redistributions in binary form must reproduce the above copyright notice, this list of conditions and the following disclaimer in the documentation and/or other materials provided with the distribution.
* Neither the name of Texas Instruments Incorporated nor the names of its contributors may be used to endorse or promote products derived from this software without specific prior written permission.
THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS" AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO, THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL, EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO, PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS; OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY, WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE. ============================================================================
#include <dsplink.h>
#include <dm6437_hal.h>
Go to the source code of this file.
Data Structures | |
struct | DM6437_devRegs_tag |
struct | DM6437_pllRegs_tag |
struct | DM6437_ddrRegs |
struct | DM6437_pscRegs_tag |
struct | DM6437_paramEntry_tags |
struct | DM6437_edmaRegs_tag |
struct | DM6437_pciRegs_tag |
struct | DM6437_HalPciPhyObj_tag |
Defines | |
#define | NUM_BARS 6 |
Number of BAR registers. ============================================================================. | |
#define | PCI33_DMA_MAXTHROUGHPUT 132u |
Maximum through put of PCI interface. ============================================================================. | |
#define | DDR_REGS_BAR_NO 1u |
Number for the BAR register used for DDR EMIF register access. ============================================================================. | |
#define | CFG_REGS_BAR_NO 2u |
Number for the BAR register used for register access. ============================================================================. | |
#define | RWMEM_BAR_NO 4u |
Number for the BAR register used for L1DRAM access. ============================================================================. | |
#define | SHMEM_BAR_NO 5u |
Number for the BAR register used for shared memory access. ============================================================================. | |
#define | LPSC_GEM 39u |
Module number for GEM. ============================================================================. | |
#define | LPSC_EDMA_TPCC 2u |
Module number for EDMA TPCC. ============================================================================. | |
#define | LPSC_EDMA_TPTC0 3u |
Module number for EDMA TPTC0. ============================================================================. | |
#define | LPSC_EDMA_TPTC1 4u |
Module number for EDMA TPTC1. ============================================================================. | |
#define | LPSC_EDMA_TPTC2 5u |
Module number for EDMA TPTC2. ============================================================================. | |
#define | LPSC_DDR 13u |
Module number for DDR. ============================================================================. | |
#define | DM6437_PCIMEM_BASE 0x30000000u |
PCI memory base in GEM memory space. ============================================================================. | |
#define | DM6437_DEVREG_BASE 0x40000u |
Base address of Device config registers. ============================================================================. | |
#define | DM6437_PLL0REG_BASE 0x40800u |
Base address of PLL0 registers. ============================================================================. | |
#define | DM6437_PLL1REG_BASE 0x40C00u |
Base address of PLL1 registers. ============================================================================. | |
#define | DM6437_EDMAREG_BASE 0x0u |
Base address of EDMA registers. ============================================================================. | |
#define | DM6437_DDRREG_BASE 0x0u |
Base address of DDR PHY registers. ============================================================================. | |
#define | DM6437_PSCREG_BASE 0x41000u |
Base address of PSC registers. ============================================================================. | |
#define | DM6437_PCIREG_BASE 0x1A000u |
Base address of PCI backend registers. ============================================================================. | |
#define | DM6437_SOFTINT0_MASK 0x01000000u |
Mask for generating soft int0 (DSP->GPP) ============================================================================. | |
#define | DM6437_SOFTINT1_MASK 0x02000000u |
Mask for generating soft int1 (GPP->DSP) ============================================================================. | |
#define | DM6437_LRESET_MASK 0x00000100u |
Mask for reseting/releasing GEM. ============================================================================. | |
#define | DM6437_INTSTATUS_MASK 0x00080000u |
Bitmask for Interrupt status (DSP->GPP) ============================================================================. | |
#define | DM6437_BOOTCMPLTBC_MASK 0x00000001u |
Bitmask for Setting BC bit in BOOTCOMPLT register. ============================================================================. | |
#define | DM6437_PCIADLEN 0x00800000u |
Length each segment of addressable PCI Space.. ============================================================================. | |
#define | DM6437_PCIADWRBITMASK 0xFF800000u |
Mask indicating writeable bits in PCI Address Window registers. ============================================================================. | |
#define | DM6437_PAGEWRBITMASK 0xFF800000u |
Mask indicating writeable bits in PCI Base Address Mask Register5. ============================================================================. | |
Typedefs | |
DM6437_devRegs | |
Register Overlay Structure for Device config registers. ============================================================================ ============================================================================ | |
typedef struct DM6437_devRegs_tag | DM6437_devRegs |
DM6437_pllRegs | |
Register Overlay Structure for PLL. ============================================================================ ============================================================================ | |
typedef struct DM6437_pllRegs_tag | DM6437_pllRegs |
DM6437_pscRegs | |
Register Overlay Structure for PSC. ============================================================================ ============================================================================ | |
typedef struct DM6437_pscRegs_tag | DM6437_pscRegs |
DM6437_paramEntry | |
Register Overlay Structure for PARAMENTRY. ============================================================================ ============================================================================ | |
typedef struct DM6437_paramEntry_tags | DM6437_paramEntry |
DM6437_edmaRegs | |
Register Overlay Structure for EDMA. ============================================================================ ============================================================================ | |
typedef struct DM6437_edmaRegs_tag | DM6437_edmaRegs |
DM6437_pciRegs | |
PCI Back end register overlay structure. ============================================================================ ============================================================================ | |
typedef struct DM6437_pciRegs_tag | DM6437_pciRegs |
#define NUM_BARS 6 |
Number of BAR registers. ============================================================================.
============================================================================
#define PCI33_DMA_MAXTHROUGHPUT 132u |
Maximum through put of PCI interface. ============================================================================.
============================================================================
#define DDR_REGS_BAR_NO 1u |
Number for the BAR register used for DDR EMIF register access. ============================================================================.
============================================================================
#define CFG_REGS_BAR_NO 2u |
Number for the BAR register used for register access. ============================================================================.
============================================================================
#define RWMEM_BAR_NO 4u |
Number for the BAR register used for L1DRAM access. ============================================================================.
============================================================================
#define SHMEM_BAR_NO 5u |
Number for the BAR register used for shared memory access. ============================================================================.
============================================================================
#define LPSC_GEM 39u |
Module number for GEM. ============================================================================.
============================================================================
#define LPSC_EDMA_TPCC 2u |
Module number for EDMA TPCC. ============================================================================.
============================================================================
#define LPSC_EDMA_TPTC0 3u |
Module number for EDMA TPTC0. ============================================================================.
============================================================================
#define LPSC_EDMA_TPTC1 4u |
Module number for EDMA TPTC1. ============================================================================.
============================================================================
#define LPSC_EDMA_TPTC2 5u |
Module number for EDMA TPTC2. ============================================================================.
============================================================================
#define LPSC_DDR 13u |
Module number for DDR. ============================================================================.
============================================================================
#define DM6437_PCIMEM_BASE 0x30000000u |
PCI memory base in GEM memory space. ============================================================================.
============================================================================
#define DM6437_DEVREG_BASE 0x40000u |
Base address of Device config registers. ============================================================================.
============================================================================
#define DM6437_PLL0REG_BASE 0x40800u |
Base address of PLL0 registers. ============================================================================.
============================================================================
#define DM6437_PLL1REG_BASE 0x40C00u |
Base address of PLL1 registers. ============================================================================.
============================================================================
#define DM6437_EDMAREG_BASE 0x0u |
Base address of EDMA registers. ============================================================================.
============================================================================
#define DM6437_DDRREG_BASE 0x0u |
Base address of DDR PHY registers. ============================================================================.
============================================================================
#define DM6437_PSCREG_BASE 0x41000u |
Base address of PSC registers. ============================================================================.
============================================================================
#define DM6437_PCIREG_BASE 0x1A000u |
Base address of PCI backend registers. ============================================================================.
============================================================================
#define DM6437_SOFTINT0_MASK 0x01000000u |
Mask for generating soft int0 (DSP->GPP) ============================================================================.
============================================================================
#define DM6437_SOFTINT1_MASK 0x02000000u |
Mask for generating soft int1 (GPP->DSP) ============================================================================.
============================================================================
#define DM6437_LRESET_MASK 0x00000100u |
Mask for reseting/releasing GEM. ============================================================================.
============================================================================
#define DM6437_INTSTATUS_MASK 0x00080000u |
Bitmask for Interrupt status (DSP->GPP) ============================================================================.
============================================================================
#define DM6437_BOOTCMPLTBC_MASK 0x00000001u |
Bitmask for Setting BC bit in BOOTCOMPLT register. ============================================================================.
============================================================================
#define DM6437_PCIADLEN 0x00800000u |
Length each segment of addressable PCI Space.. ============================================================================.
============================================================================
#define DM6437_PCIADWRBITMASK 0xFF800000u |
Mask indicating writeable bits in PCI Address Window registers. ============================================================================.
============================================================================
#define DM6437_PAGEWRBITMASK 0xFF800000u |
Mask indicating writeable bits in PCI Base Address Mask Register5. ============================================================================.
============================================================================
typedef struct DM6437_devRegs_tag DM6437_devRegs |
typedef struct DM6437_pllRegs_tag DM6437_pllRegs |
typedef struct DM6437_pscRegs_tag DM6437_pscRegs |
typedef struct DM6437_paramEntry_tags DM6437_paramEntry |
typedef struct DM6437_edmaRegs_tag DM6437_edmaRegs |
typedef struct DM6437_pciRegs_tag DM6437_pciRegs |