6.4.3. List of buildProject Options¶
Note that the available options can vary depending on the Code Composer Studio™ version used. For the list of options available for your specific Code Composer Studio version, run the command with the '-ccs.help' option:
ccs-server-cli -noSplash -workspace "<workspace_dir>" -application com.ti.ccs.apps.projectBuild -ccs.help
Full list of projectBuild options:
-ccs.projects <name1>[ <name2>]*
    Space-separated list of projects to build.
-ccs.workspace
    Build entire workspace.
-ccs.configuration <name>
    The build-configuration to build (optional).
    Defaults to active build-configuration.
-ccs.buildType (incremental | full | clean)
    The type of build to perform (optional).
    Defaults to 'incremental'.
-ccs.listErrors
    List all errors after build completes (optional).
-ccs.listProblems
    List all errors and warnings after build completes (optional).
-ccs.autoOpen
    Automatically open any closed projects (optional).
-ccs.args <file>
    File containing any extra arguments (optional).
-ccs.help
    Print this help message.