7.9.8.49. GEL_PatchAssembly()

Patches the memory with assembly patch string.

Syntax

GEL_PatchAssembly(address, page, “patchString” );

Parameters

addressis the address to which to patch an assembly instruction.

pageidentifies the type of memory to fill: 0 (Program memory), 1 (Data memory) or 2 (I/O space)

For processors that do not have more than one type of memory, use 0 for this Parameters.

patchStringis the assembly string to patch into memory. The simulator allows you to access a data file through a memory address. This function connects a data file to a memory (port) address.

Description

This function loads an assembly string patchString at address on page.

Synchronous

Synchronous from GEL: Yes

Completely synchronous: Yes

Example

GEL_PatchAssembly(0x1000,1, “LAR AR4,#01h”);

Note:Patch assembly is not supported for C6000 targets (actual or simulated).