Data Structures |
| struct | FATFS |
| struct | FIL |
| struct | DIRS |
| struct | FILINFO |
Defines |
| #define | _FATFS 8237 |
| #define | LD2PD(vol) (vol) |
| #define | LD2PT(vol) 0 |
| #define | _T(x) x |
| #define | _TEXT(x) x |
| #define | EOF (-1) |
| #define | f_eof(fp) (((fp)->fptr == (fp)->fsize) ? 1 : 0) |
| #define | f_error(fp) (((fp)->flag & FA__ERROR) ? 1 : 0) |
| #define | f_tell(fp) ((fp)->fptr) |
| #define | f_size(fp) ((fp)->fsize) |
| #define | FA_READ 0x01 |
| #define | FA_OPEN_EXISTING 0x00 |
| #define | FA__ERROR 0x80 |
| #define | FA_WRITE 0x02 |
| #define | FA_CREATE_NEW 0x04 |
| #define | FA_CREATE_ALWAYS 0x08 |
| #define | FA_OPEN_ALWAYS 0x10 |
| #define | FA__WRITTEN 0x20 |
| #define | FA__DIRTY 0x40 |
| #define | FS_FAT12 1 |
| #define | FS_FAT16 2 |
| #define | FS_FAT32 3 |
| #define | AM_RDO 0x01 |
| #define | AM_HID 0x02 |
| #define | AM_SYS 0x04 |
| #define | AM_VOL 0x08 |
| #define | AM_LFN 0x0F |
| #define | AM_DIR 0x10 |
| #define | AM_ARC 0x20 |
| #define | AM_MASK 0x3F |
| #define | CREATE_LINKMAP 0xFFFFFFFF |
| #define | LD_WORD(ptr) (WORD)(((WORD)*((unsigned char*)(ptr)+1)<<8)|(WORD)*(unsigned char*)(ptr)) |
| #define | LD_DWORD(ptr) (DWORD)(((DWORD)*((unsigned char*)(ptr)+3)<<24)|((DWORD)*((unsigned char*)(ptr)+2)<<16)|((WORD)*((unsigned char*)(ptr)+1)<<8)|*(unsigned char*)(ptr)) |
| #define | ST_WORD(ptr, val) *(unsigned char*)(ptr)=(unsigned char)(val); *((unsigned char*)(ptr)+1)=(unsigned char)((WORD)(val)>>8) |
| #define | ST_DWORD(ptr, val) *(unsigned char*)(ptr)=(unsigned char)(val); *((unsigned char*)(ptr)+1)=(unsigned char)((WORD)(val)>>8); *((unsigned char*)(ptr)+2)=(unsigned char)((DWORD)(val)>>16); *((unsigned char*)(ptr)+3)=(unsigned char)((DWORD)(val)>>24) |
Typedefs |
| typedef char | TCHAR |
Enumerations |
| enum | FRESULT {
FR_OK = 0,
FR_DISK_ERR,
FR_INT_ERR,
FR_NOT_READY,
FR_NO_FILE,
FR_NO_PATH,
FR_INVALID_NAME,
FR_DENIED,
FR_EXIST,
FR_INVALID_OBJECT,
FR_WRITE_PROTECTED,
FR_INVALID_DRIVE,
FR_NOT_ENABLED,
FR_NO_FILESYSTEM,
FR_MKFS_ABORTED,
FR_TIMEOUT,
FR_LOCKED,
FR_NOT_ENOUGH_CORE,
FR_TOO_MANY_OPEN_FILES
} |
Functions |
| FRESULT | f_mount (unsigned char, FATFS *) |
| FRESULT | f_open (FIL *, const TCHAR *, unsigned char) |
| FRESULT | f_read (FIL *, void *, UINT, UINT *) |
| FRESULT | f_lseek (FIL *, DWORD) |
| FRESULT | f_close (FIL *) |
| FRESULT | f_opendir (DIRS *, const TCHAR *) |
| FRESULT | f_readdir (DIRS *, FILINFO *) |
| FRESULT | f_stat (const TCHAR *, FILINFO *) |
| FRESULT | f_write (FIL *, const void *, UINT, UINT *) |
| FRESULT | f_getfree (const TCHAR *, DWORD *, FATFS **) |
| FRESULT | f_truncate (FIL *) |
| FRESULT | f_sync (FIL *) |
| FRESULT | f_unlink (const TCHAR *) |
| FRESULT | f_mkdir (const TCHAR *) |
| FRESULT | f_chmod (const TCHAR *, unsigned char, unsigned char) |
| FRESULT | f_utime (const TCHAR *, const FILINFO *) |
| FRESULT | f_rename (const TCHAR *, const TCHAR *) |
| FRESULT | f_forward (FIL *, UINT(*)(const unsigned char *, UINT), UINT, UINT *) |
| FRESULT | f_mkfs (unsigned char, unsigned char, UINT) |
| FRESULT | f_chdrive (unsigned char) |
| FRESULT | f_chdir (const TCHAR *) |
| FRESULT | f_getcwd (TCHAR *, UINT) |
| int | f_putc (TCHAR, FIL *) |
| int | f_puts (const TCHAR *, FIL *) |
| int | f_printf (FIL *, const TCHAR *,...) |
| TCHAR * | f_gets (TCHAR *, int, FIL *) |
| DWORD | get_fattime (void) |