MSP430UltrasonicLibrary  02_30_00_03
Macros | Typedefs | Enumerations | Functions
UssSwLib

Macros

#define USS_SAPH_MAX_MULTITONE_UPDATE_FREQ_IN_HZ   (420000)
 
#define USS_SAPH_MAX_STOP_PULSES   (16)
 
#define LEA_START_ADDRESS   (0x2C00)
 
#define USS_ALGORITHMS_NUM_OF_SAMPLE_PADDING   (ALG_MAX_FILTER_LENGTH)
 
#define RESONATOR_CALIB_ITERATION_COUNT   2
 
#define RESONATOR_CALIB_MONITORING_ACLK   550
 
#define AGC_LOOP_MAX_ITERATIONS   5
 
#define AGC_LOOP_SETTLING   3
 
#define ADC_MINIMUM_GAIN_SETTING   USS_Capture_Gain_Range_minus_6_5
 
#define AGC_GAIN_TABLE_SIZE   (47*2)
 
#define AGC_INDEX_OFFSET   17
 
#define AGC_MIN_DIFFERENCE   1.0
 
#define RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT   4
 
#define PLL_68_MHZ_TEMP_CONST
 
#define PLL_69_MHZ_TEMP_CONST
 
#define PLL_70_MHZ_TEMP_CONST
 
#define PLL_71_MHZ_TEMP_CONST
 
#define PLL_72_MHZ_TEMP_CONST
 
#define PLL_73_MHZ_TEMP_CONST
 
#define PLL_74_MHZ_TEMP_CONST
 
#define PLL_75_MHZ_TEMP_CONST
 
#define PLL_76_MHZ_TEMP_CONST
 
#define PLL_77_MHZ_TEMP_CONST
 
#define PLL_78_MHZ_TEMP_CONST
 
#define PLL_79_MHZ_TEMP_CONST
 
#define PLL_80_MHZ_TEMP_CONST
 
#define ABSTOF_DTOF_MAX_ITERATIONS   64999
 

Typedefs

typedef enum _USS_silicon_version_ USS_silicon_version
 Used to specify the silicon version of FR6047 or FR6043 devices. More...
 
typedef enum _USS_silicon_variant_ USS_silicon_variant
 Used to identify FR6047 or FR6043 devices. More...
 

Enumerations

enum  _USS_silicon_version_ { USS_silicon_version_A, USS_silicon_version_B, USS_silicon_version_not_supported }
 Used to specify the silicon version of FR6047 or FR6043 devices. More...
 
enum  _USS_silicon_variant_ { USS_silicon_version_variant_FR6047, USS_silicon_version_variant_FR6043, USS_silicon_version_variant_not_supported }
 Used to identify FR6047 or FR6043 devices. More...
 

Functions

USS_message_code commonValidateHSPLLconfiguration (USS_SW_Library_configuration *config)
 
void commonStabilizeOscillator (USS_SW_Library_configuration *config)
 
uint32_t commonGetHSPLLFreqInHz (USS_SW_Library_configuration *config)
 
void commonTurnOffHSPLLXTAL (void)
 
void commonEnableCaptureInterrupts (USS_SW_Library_configuration *config)
 
void commonDisableCaptureInterrupts (USS_SW_Library_configuration *config)
 
void commonClearUSSInterrupts (void)
 
void commonEnableManualSDHSTriggerInterrupts (USS_SW_Library_configuration *config)
 
USS_message_code commonConfigurePPGDutyCyle (USS_SW_Library_configuration *config, USS_measurement_pulse_generation_mode mode)
 
USS_message_code commonConfigurePPGForManualMode (USS_SW_Library_configuration *config, USS_test_channel pPGChannel)
 
USS_message_code commonValidateSAPHconfigruation (USS_SW_Library_configuration *config)
 
USS_message_code commonValidateSDHSconfigruation (USS_SW_Library_configuration *config)
 
void commonSDHSRestoreSDHSDTCA (USS_SW_Library_configuration *config)
 
void commonSDHSConfigModOpt (USS_SW_Library_configuration *config)
 
void commonTimerGenerateLowPowerDelay (USS_SW_Library_configuration *config, uint16_t delay, USS_low_power_mode_option lpmMode)
 
void commonClearCCFlagStart (USS_SW_Library_configuration *config, uint16_t compareControlReg)
 
void commonTimerConfigureTick (USS_SW_Library_configuration *config)
 
void commonTimerConfigureDelay (USS_SW_Library_configuration *config, uint16_t compareRegister, uint16_t delay)
 
void commonTimerStart (USS_SW_Library_configuration *config)
 
void commonTimerStop (USS_SW_Library_configuration *config)
 
void commonTimerEnableInterrupt (USS_SW_Library_configuration *config, uint16_t compareControlReg)
 
void commonTimerDisableInterrupt (USS_SW_Library_configuration *config, uint16_t)
 
bool commonTimerPollInterruptFlag (USS_SW_Library_configuration *config)
 
void commonTimerClear (USS_SW_Library_configuration *config)
 
bool commonTimerConfigureTimer (USS_SW_Library_configuration *config)
 
void commonTimerConfigurePeriodMeasurement (USS_SW_Library_configuration *config, uint16_t delay1, uint16_t delay2)
 
void commonTimerPeriodMeasurementClear (USS_SW_Library_configuration *config)
 
void commonTimerPeriodMeasurementEnableInterrupts (USS_SW_Library_configuration *config)
 
void commonTimerPeriodMeasurementDisableInterrupts (USS_SW_Library_configuration *config)
 
void commonTimerPeriodMeasurementStart (USS_SW_Library_configuration *config)
 
void commonTimerPeriodMeasurementWaitEvent1 (USS_SW_Library_configuration *config, USS_low_power_mode_option lpmMode)
 
void commonTimerPeriodMeasurementWaitEvent2 (USS_SW_Library_configuration *config, USS_low_power_mode_option lpmMode)
 
bool commonTimerWaitTickEvent (USS_SW_Library_configuration *config, USS_low_power_mode_option lpmMode)
 
USS_message_code commonPowerUpUSS (USS_SW_Library_configuration *config)
 
USS_message_code commonPowerDownUSS (USS_SW_Library_configuration *config)
 
USS_message_code commonIsconversionSuccessfull (USS_SW_Library_configuration *config)
 
uint16_t commonDecodeSDHSDTCDAoffset (USS_SW_Library_configuration *config)
 
void commonWaitForconversion (USS_capture_power_mode_option mode)
 
USS_message_code commonPrepareForUSSPowerUp (USS_SW_Library_configuration *config)
 
USS_message_code commonUpdateUSSULPbiasDelay (USS_SW_Library_configuration *config)
 
USS_silicon_version commonDetermineSiliconVersion (void)
 
USS_silicon_variant commonDetermineVariant (void)
 

Detailed Description

Macro Definition Documentation

§ USS_SAPH_MAX_MULTITONE_UPDATE_FREQ_IN_HZ

#define USS_SAPH_MAX_MULTITONE_UPDATE_FREQ_IN_HZ   (420000)

§ USS_SAPH_MAX_STOP_PULSES

#define USS_SAPH_MAX_STOP_PULSES   (16)

§ LEA_START_ADDRESS

#define LEA_START_ADDRESS   (0x2C00)

§ USS_ALGORITHMS_NUM_OF_SAMPLE_PADDING

#define USS_ALGORITHMS_NUM_OF_SAMPLE_PADDING   (ALG_MAX_FILTER_LENGTH)

§ RESONATOR_CALIB_ITERATION_COUNT

#define RESONATOR_CALIB_ITERATION_COUNT   2

§ RESONATOR_CALIB_MONITORING_ACLK

#define RESONATOR_CALIB_MONITORING_ACLK   550

§ AGC_LOOP_MAX_ITERATIONS

#define AGC_LOOP_MAX_ITERATIONS   5

Referenced by USS_calibrateSignalGain().

§ AGC_LOOP_SETTLING

#define AGC_LOOP_SETTLING   3

Referenced by USS_calibrateSignalGain().

§ ADC_MINIMUM_GAIN_SETTING

#define ADC_MINIMUM_GAIN_SETTING   USS_Capture_Gain_Range_minus_6_5

Referenced by USS_calibrateSignalGain().

§ AGC_GAIN_TABLE_SIZE

#define AGC_GAIN_TABLE_SIZE   (47*2)

§ AGC_INDEX_OFFSET

#define AGC_INDEX_OFFSET   17

Referenced by USS_calibrateSignalGain().

§ AGC_MIN_DIFFERENCE

#define AGC_MIN_DIFFERENCE   1.0

Referenced by USS_findAGCIndex().

§ RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT

#define RESONATOR_CALIB_MONITORING_ACLK_MIN_COUNT   4

§ PLL_68_MHZ_TEMP_CONST

#define PLL_68_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)68000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_69_MHZ_TEMP_CONST

#define PLL_69_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)69000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_70_MHZ_TEMP_CONST

#define PLL_70_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)70000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_71_MHZ_TEMP_CONST

#define PLL_71_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)71000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_72_MHZ_TEMP_CONST

#define PLL_72_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)72000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_73_MHZ_TEMP_CONST

#define PLL_73_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)73000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_74_MHZ_TEMP_CONST

#define PLL_74_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)74000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_75_MHZ_TEMP_CONST

#define PLL_75_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)75000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_76_MHZ_TEMP_CONST

#define PLL_76_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)76000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_77_MHZ_TEMP_CONST

#define PLL_77_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)77000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_78_MHZ_TEMP_CONST

#define PLL_78_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)78000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_79_MHZ_TEMP_CONST

#define PLL_79_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)79000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ PLL_80_MHZ_TEMP_CONST

#define PLL_80_MHZ_TEMP_CONST
Value:
(uint64_t)((uint64_t)80000000* \
#define RESONATOR_CALIB_MONITORING_ACLK
Definition: ussSwLibCalibration.h:64

Referenced by USS_verifyHSPLLFrequency().

§ ABSTOF_DTOF_MAX_ITERATIONS

#define ABSTOF_DTOF_MAX_ITERATIONS   64999

Referenced by USS_calculateOffsets().

Typedef Documentation

§ USS_silicon_version

Used to specify the silicon version of FR6047 or FR6043 devices.

§ USS_silicon_variant

Used to identify FR6047 or FR6043 devices.

Enumeration Type Documentation

§ _USS_silicon_version_

Used to specify the silicon version of FR6047 or FR6043 devices.

Enumerator
USS_silicon_version_A 
USS_silicon_version_B 
USS_silicon_version_not_supported 

§ _USS_silicon_variant_

Used to identify FR6047 or FR6043 devices.

Enumerator
USS_silicon_version_variant_FR6047 
USS_silicon_version_variant_FR6043 
USS_silicon_version_variant_not_supported 

Function Documentation

§ commonValidateHSPLLconfiguration()

USS_message_code commonValidateHSPLLconfiguration ( USS_SW_Library_configuration config)

§ commonStabilizeOscillator()

void commonStabilizeOscillator ( USS_SW_Library_configuration config)

§ commonGetHSPLLFreqInHz()

uint32_t commonGetHSPLLFreqInHz ( USS_SW_Library_configuration config)

§ commonTurnOffHSPLLXTAL()

void commonTurnOffHSPLLXTAL ( void  )

§ commonEnableCaptureInterrupts()

void commonEnableCaptureInterrupts ( USS_SW_Library_configuration config)

§ commonDisableCaptureInterrupts()

void commonDisableCaptureInterrupts ( USS_SW_Library_configuration config)

§ commonClearUSSInterrupts()

void commonClearUSSInterrupts ( void  )

§ commonEnableManualSDHSTriggerInterrupts()

void commonEnableManualSDHSTriggerInterrupts ( USS_SW_Library_configuration config)

Referenced by USS_testSDHSconversion().

§ commonConfigurePPGDutyCyle()

USS_message_code commonConfigurePPGDutyCyle ( USS_SW_Library_configuration config,
USS_measurement_pulse_generation_mode  mode 
)

§ commonConfigurePPGForManualMode()

USS_message_code commonConfigurePPGForManualMode ( USS_SW_Library_configuration config,
USS_test_channel  pPGChannel 
)

§ commonValidateSAPHconfigruation()

USS_message_code commonValidateSAPHconfigruation ( USS_SW_Library_configuration config)

References _USS_Measurement_Configuration_::biasImpedance, _USS_Measurement_Configuration_::captureTimeOutCount, commonDetermineSiliconVersion(), commonDetermineVariant(), commonGetHSPLLFreqInHz(), E_HPER_STATE, E_LPER_STATE, _USS_Pulse_Single_Dual_Tone_Configuration_::F1DutyCycle, _USS_Pulse_Configuration_::F1Frequency, _USS_Pulse_Single_Dual_Tone_Configuration_::F2DutyCycle, _USS_Pulse_Configuration_::F2Frequency, GENERIC_SAPH_PGC, _USS_SW_Library_configuration_::measurementConfig, _USS_Measurement_Configuration_::muxChargePumpMode, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF1Cycles, _USS_Pulse_Single_Dual_Tone_Configuration_::numOfF2Cycles, _USS_Pulse_Configuration_::numOfStopPulses, _USS_Pulse_Additional_End_of_Sequence_Configuration_::numOfTrillcycles, _USS_Pulse_Multitone_Configuration_::numOfTrillcycles, _USS_Pulse_Multitone_Configuration_::origNumOfThrillCycles, _USS_Pulse_Multitone_Configuration_::pEOFSeqConfig, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsHPerArray, _USS_Pulse_Multitone_Configuration_::pEPulsHPerArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pEPulsLPerArray, _USS_Pulse_Multitone_Configuration_::pEPulsLPerArray, _USS_SW_Library_configuration_::pllConfiguration, _USS_HSPLL_Configuration_::pllOutputFreq, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfEPulsArray, _USS_Pulse_Multitone_Configuration_::pNumOfEPulsArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pNumOfXPulsArray, _USS_Pulse_Multitone_Configuration_::pNumOfXPulsArray, _USS_Pulse_Multitone_Configuration_::pRAMDMAConfigArray, _USS_Pulse_Multitone_Configuration_::pRAMPulseConfigArray, _USS_Pulse_Configuration_::pToneConfig, _USS_Measurement_Configuration_::pulseConfig, _USS_Pulse_Configuration_::pulseGenMode, _USS_Pulse_Multitone_Configuration_::pXPulsHPerArray, _USS_Pulse_Additional_End_of_Sequence_Configuration_::pXPulsLPerArray, _USS_Pulse_Multitone_Configuration_::pXPulsLPerArray, _USS_Measurement_Configuration_::restartCaptureCount, _USS_Measurement_Configuration_::startADCsamplingCount, _USS_Measurement_Configuration_::startPGAandINBiasCount, _USS_Measurement_Configuration_::startPPGCount, TOTAL_NUM_OF_STATES, _USS_Measurement_Configuration_::turnOnADCCount, _USS_Measurement_Configuration_::ulpBiasDelay, USS_HSPLL_output_clk_freq_68_MHz, USS_HSPLL_output_clk_freq_69_MHz, USS_HSPLL_output_clk_freq_70_MHz, USS_HSPLL_output_clk_freq_71_MHz, USS_HSPLL_output_clk_freq_72_MHz, USS_HSPLL_output_clk_freq_73_MHz, USS_HSPLL_output_clk_freq_74_MHz, USS_HSPLL_output_clk_freq_75_MHz, USS_HSPLL_output_clk_freq_76_MHz, USS_HSPLL_output_clk_freq_77_MHz, USS_HSPLL_output_clk_freq_78_MHz, USS_HSPLL_output_clk_freq_79_MHz, USS_HSPLL_output_clk_freq_80_MHz, USS_measurement_bias_impedance_1200_Ohms, USS_measurement_bias_impedance_200_Ohms, USS_measurement_bias_impedance_2800_Ohms, USS_measurement_bias_impedance_600_Ohms, USS_measurement_mux_charge_pump_always_off, USS_measurement_mux_charge_pump_always_on, USS_measurement_pulse_generation_mode_dual_tone, USS_measurement_pulse_generation_mode_multi_tone, USS_measurement_pulse_generation_mode_single_tone, USS_measurement_ULP_bias_delay_no_delay, USS_message_code_HSPLL_pllOutputFreq_inHz_error, USS_message_code_no_error, USS_message_code_SAPH_invalid_bias_impedance_error, USS_message_code_SAPH_invalid_pulse_configuration_error, USS_message_code_SAPH_invalid_rx_charge_pump_mode_error, USS_message_code_SAPH_numOfExcitationPulses_error, USS_message_code_SAPH_numOfStopPulses_error, USS_message_code_SAPH_pulseHighPhasePeriod_error, USS_message_code_SAPH_pulseLowPhasePeriod_error, USS_message_code_SAPH_time_captureTimeOutCount_error, USS_message_code_SAPH_time_restartCaptureCount_error, USS_message_code_SAPH_time_startADCsamplingCount_error, USS_message_code_SAPH_time_startPGAandINBiasCount_error, USS_message_code_SAPH_time_startPPGCount_error, USS_message_code_SAPH_time_turnOnADCCount_error, USS_SAPH_MAX_STOP_PULSES, USS_silicon_version_A, USS_silicon_version_variant_FR6047, X_HPER_STATE, and X_LPER_STATE.

Referenced by USS_updateSAPHConfiguration().

§ commonValidateSDHSconfigruation()

USS_message_code commonValidateSDHSconfigruation ( USS_SW_Library_configuration config)

§ commonSDHSRestoreSDHSDTCA()

void commonSDHSRestoreSDHSDTCA ( USS_SW_Library_configuration config)
inline

§ commonSDHSConfigModOpt()

void commonSDHSConfigModOpt ( USS_SW_Library_configuration config)
inline

§ commonTimerGenerateLowPowerDelay()

void commonTimerGenerateLowPowerDelay ( USS_SW_Library_configuration config,
uint16_t  delay,
USS_low_power_mode_option  lpmMode 
)

§ commonClearCCFlagStart()

void commonClearCCFlagStart ( USS_SW_Library_configuration config,
uint16_t  compareControlReg 
)

§ commonTimerConfigureTick()

void commonTimerConfigureTick ( USS_SW_Library_configuration config)

§ commonTimerConfigureDelay()

void commonTimerConfigureDelay ( USS_SW_Library_configuration config,
uint16_t  compareRegister,
uint16_t  delay 
)

§ commonTimerStart()

void commonTimerStart ( USS_SW_Library_configuration config)

§ commonTimerStop()

void commonTimerStop ( USS_SW_Library_configuration config)

§ commonTimerEnableInterrupt()

void commonTimerEnableInterrupt ( USS_SW_Library_configuration config,
uint16_t  compareControlReg 
)

§ commonTimerDisableInterrupt()

void commonTimerDisableInterrupt ( USS_SW_Library_configuration config,
uint16_t   
)

§ commonTimerPollInterruptFlag()

bool commonTimerPollInterruptFlag ( USS_SW_Library_configuration config)

§ commonTimerClear()

void commonTimerClear ( USS_SW_Library_configuration config)

§ commonTimerConfigureTimer()

bool commonTimerConfigureTimer ( USS_SW_Library_configuration config)
inline

§ commonTimerConfigurePeriodMeasurement()

void commonTimerConfigurePeriodMeasurement ( USS_SW_Library_configuration config,
uint16_t  delay1,
uint16_t  delay2 
)

§ commonTimerPeriodMeasurementClear()

void commonTimerPeriodMeasurementClear ( USS_SW_Library_configuration config)

§ commonTimerPeriodMeasurementEnableInterrupts()

void commonTimerPeriodMeasurementEnableInterrupts ( USS_SW_Library_configuration config)

§ commonTimerPeriodMeasurementDisableInterrupts()

void commonTimerPeriodMeasurementDisableInterrupts ( USS_SW_Library_configuration config)

§ commonTimerPeriodMeasurementStart()

void commonTimerPeriodMeasurementStart ( USS_SW_Library_configuration config)

§ commonTimerPeriodMeasurementWaitEvent1()

void commonTimerPeriodMeasurementWaitEvent1 ( USS_SW_Library_configuration config,
USS_low_power_mode_option  lpmMode 
)

§ commonTimerPeriodMeasurementWaitEvent2()

void commonTimerPeriodMeasurementWaitEvent2 ( USS_SW_Library_configuration config,
USS_low_power_mode_option  lpmMode 
)

§ commonTimerWaitTickEvent()

bool commonTimerWaitTickEvent ( USS_SW_Library_configuration config,
USS_low_power_mode_option  lpmMode 
)

§ commonPowerUpUSS()

USS_message_code commonPowerUpUSS ( USS_SW_Library_configuration config)

§ commonPowerDownUSS()

USS_message_code commonPowerDownUSS ( USS_SW_Library_configuration config)

§ commonIsconversionSuccessfull()

USS_message_code commonIsconversionSuccessfull ( USS_SW_Library_configuration config)

§ commonDecodeSDHSDTCDAoffset()

uint16_t commonDecodeSDHSDTCDAoffset ( USS_SW_Library_configuration config)

§ commonWaitForconversion()

void commonWaitForconversion ( USS_capture_power_mode_option  mode)

§ commonPrepareForUSSPowerUp()

USS_message_code commonPrepareForUSSPowerUp ( USS_SW_Library_configuration config)

§ commonUpdateUSSULPbiasDelay()

USS_message_code commonUpdateUSSULPbiasDelay ( USS_SW_Library_configuration config)

§ commonDetermineSiliconVersion()

USS_silicon_version commonDetermineSiliconVersion ( void  )

§ commonDetermineVariant()

USS_silicon_variant commonDetermineVariant ( void  )
© Copyright 1995-2020, Texas Instruments Incorporated. All rights reserved.
Trademarks | Privacy policy | Terms of use | Terms of sale