SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Timer Parameters. More...
#include <Timer.h>
Data Fields | |
Timer_Mode | timerMode |
Timer_Period_Units | periodUnits |
Timer_CallBackFxn | timerCallback |
uint32_t | period |
Timer Parameters.
Timer parameters are used to with the Timer_open() call. Default values for these parameters are set using Timer_Params_init().
Timer_Mode Timer_Params_::timerMode |
Timer_Period_Units Timer_Params_::periodUnits |
Timer_CallBackFxn Timer_Params_::timerCallback |
uint32_t Timer_Params_::period |