SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
#include <SDSPIMSP432.h>
Data Fields | |
uint32_t | baseAddr |
uint8_t | clockSource |
uint16_t | sckPin |
uint16_t | somiPin |
uint16_t | simoPin |
uint16_t | csPin |
uint32_t SDSPIMSP432_HWAttrsV1::baseAddr |
SPI Peripheral's base address
uint8_t SDSPIMSP432_HWAttrsV1::clockSource |
SPIUSCI Clock source
uint16_t SDSPIMSP432_HWAttrsV1::sckPin |
Pin configuration for SPI SCK
uint16_t SDSPIMSP432_HWAttrsV1::somiPin |
Pin configuration for the MISO pin
uint16_t SDSPIMSP432_HWAttrsV1::simoPin |
Pin configuration for the MOSI pin
uint16_t SDSPIMSP432_HWAttrsV1::csPin |
Pin configuration for chip select