SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
SDFatFS Object The application must not access any member variables of this structure! More...
#include <SDFatFS.h>
Data Fields | |
uint_fast32_t | driveNum |
DSTATUS | diskState |
FATFS | filesystem |
SD_Handle | sdHandle |
SDFatFS Object The application must not access any member variables of this structure!
uint_fast32_t SDFatFS_Object_::driveNum |
DSTATUS SDFatFS_Object_::diskState |
FATFS SDFatFS_Object_::filesystem |
SD_Handle SDFatFS_Object_::sdHandle |