SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
SD Parameters. More...
#include <SD.h>
Data Fields | |
void * | custom |
SD Parameters.
SD Parameters are used to with the SD_open() call. Default values for these parameters are set using SD_Params_init().
void* SD_Params_::custom |
Custom argument used by driver implementation