SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Structure holding device frequencies (in Hz) More...
#include <PowerMSP432.h>
Data Fields | |
unsigned int | MCLK |
unsigned int | HSMCLK |
unsigned int | SMCLK |
unsigned int | ACLK |
Structure holding device frequencies (in Hz)
unsigned int PowerMSP432_Freqs::MCLK |
unsigned int PowerMSP432_Freqs::HSMCLK |
MCLK frequency (in Hz)
unsigned int PowerMSP432_Freqs::SMCLK |
HSMCLK frequency (in Hz)
unsigned int PowerMSP432_Freqs::ACLK |
SMCLK frequency (in Hz)