SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
TimerMSP432 Hardware Attributes. More...
#include <TimerMSP432.h>
Data Fields | |
uint32_t | timerBaseAddress |
uint32_t | clockSource |
uint32_t | intNum |
uint32_t | intPriority |
TimerMSP432 Hardware Attributes.
Timer hardware attributes that tell the TimerMSP432 driver specific hardware configurations and interrupt/priority settings.
A sample structure is shown below:
uint32_t _TimerMSP432_HWAttr::timerBaseAddress |
uint32_t _TimerMSP432_HWAttr::clockSource |
uint32_t _TimerMSP432_HWAttr::intNum |
uint32_t _TimerMSP432_HWAttr::intPriority |