SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Modules | |
Status Codes | |
Command Codes | |
Macros | |
#define | I2CSLAVE_CMD_RESERVED (32) |
#define | I2CSLAVE_STATUS_RESERVED (-32) |
These I2CSlave macros are reservations for I2CSlave.h
#define I2CSLAVE_CMD_RESERVED (32) |
Common I2CSlave_control command code reservation offset. I2CSlave driver implementations should offset command codes with I2CSLAVE_CMD_RESERVED growing positively
Example implementation specific command codes:
#define I2CSLAVE_STATUS_RESERVED (-32) |
Common I2CSlave_control status code reservation offset. I2CSlave driver implementations should offset status codes with I2CSLAVE_STATUS_RESERVED growing negatively.
Example implementation specific status codes: