These I2C macros are reservations for I2C.h
#define I2C_CMD_RESERVED (32) |
Common I2C_control command code reservation offset. I2C driver implementations should offset command codes with I2C_CMD_RESERVED growing positively
Example implementation specific command codes:
1 #define I2CXYZ_CMD_COMMAND0 I2C_CMD_RESERVED + 0
2 #define I2CXYZ_CMD_COMMAND1 I2C_CMD_RESERVED + 1
#define I2C_STATUS_RESERVED (-32) |
Common I2C_control status code reservation offset. I2C driver implementations should offset status codes with I2C_STATUS_RESERVED growing negatively.
Example implementation specific status codes:
1 #define I2CXYZ_STATUS_ERROR0 I2C_STATUS_RESERVED - 0
2 #define I2CXYZ_STATUS_ERROR1 I2C_STATUS_RESERVED - 1
3 #define I2CXYZ_STATUS_ERROR2 I2C_STATUS_RESERVED - 2