SimpleLink MCU SDK Driver APIs
tidrivers_msp43x_3_01_01_03
|
Device specific GPIO port/pin identifiers to be used within the board's GPIO_PinConfig table. | |
#define | GPIOMSP432_EMPTY_PIN |
#define GPIOMSP432_EMPTY_PIN |
#define GPIOMSP432_P1_0 |
#define GPIOMSP432_P1_1 |
#define GPIOMSP432_P1_2 |
#define GPIOMSP432_P1_3 |
#define GPIOMSP432_P1_4 |
#define GPIOMSP432_P1_5 |
#define GPIOMSP432_P1_6 |
#define GPIOMSP432_P1_7 |
#define GPIOMSP432_P2_0 |
#define GPIOMSP432_P2_1 |
#define GPIOMSP432_P2_2 |
#define GPIOMSP432_P2_3 |
#define GPIOMSP432_P2_4 |
#define GPIOMSP432_P2_5 |
#define GPIOMSP432_P2_6 |
#define GPIOMSP432_P2_7 |
#define GPIOMSP432_P3_0 |
#define GPIOMSP432_P3_1 |
#define GPIOMSP432_P3_2 |
#define GPIOMSP432_P3_3 |
#define GPIOMSP432_P3_4 |
#define GPIOMSP432_P3_5 |
#define GPIOMSP432_P3_6 |
#define GPIOMSP432_P3_7 |
#define GPIOMSP432_P4_0 |
#define GPIOMSP432_P4_1 |
#define GPIOMSP432_P4_2 |
#define GPIOMSP432_P4_3 |
#define GPIOMSP432_P4_4 |
#define GPIOMSP432_P4_5 |
#define GPIOMSP432_P4_6 |
#define GPIOMSP432_P4_7 |
#define GPIOMSP432_P5_0 |
#define GPIOMSP432_P5_1 |
#define GPIOMSP432_P5_2 |
#define GPIOMSP432_P5_3 |
#define GPIOMSP432_P5_4 |
#define GPIOMSP432_P5_5 |
#define GPIOMSP432_P5_6 |
#define GPIOMSP432_P5_7 |
#define GPIOMSP432_P6_0 |
#define GPIOMSP432_P6_1 |
#define GPIOMSP432_P6_2 |
#define GPIOMSP432_P6_3 |
#define GPIOMSP432_P6_4 |
#define GPIOMSP432_P6_5 |
#define GPIOMSP432_P6_6 |
#define GPIOMSP432_P6_7 |
#define GPIOMSP432_P7_0 |
#define GPIOMSP432_P7_1 |
#define GPIOMSP432_P7_2 |
#define GPIOMSP432_P7_3 |
#define GPIOMSP432_P7_4 |
#define GPIOMSP432_P7_5 |
#define GPIOMSP432_P7_6 |
#define GPIOMSP432_P7_7 |
#define GPIOMSP432_P8_0 |
#define GPIOMSP432_P8_1 |
#define GPIOMSP432_P8_2 |
#define GPIOMSP432_P8_3 |
#define GPIOMSP432_P8_4 |
#define GPIOMSP432_P8_5 |
#define GPIOMSP432_P8_6 |
#define GPIOMSP432_P8_7 |
#define GPIOMSP432_P9_0 |
#define GPIOMSP432_P9_1 |
#define GPIOMSP432_P9_2 |
#define GPIOMSP432_P9_3 |
#define GPIOMSP432_P9_4 |
#define GPIOMSP432_P9_5 |
#define GPIOMSP432_P9_6 |
#define GPIOMSP432_P9_7 |
#define GPIOMSP432_P10_0 |
#define GPIOMSP432_P10_1 |
#define GPIOMSP432_P10_2 |
#define GPIOMSP432_P10_3 |
#define GPIOMSP432_P10_4 |
#define GPIOMSP432_P10_5 |
#define GPIOMSP432_P10_6 |
#define GPIOMSP432_P10_7 |
#define GPIOMSP432_PJ_0 |
#define GPIOMSP432_PJ_1 |
#define GPIOMSP432_PJ_2 |
#define GPIOMSP432_PJ_3 |
#define GPIOMSP432_PJ_4 |
#define GPIOMSP432_PJ_5 |
#define GPIOMSP432_PJ_6 |
#define GPIOMSP432_PJ_7 |