49 #ifndef ti_drivers_adc_ADCMSP432__include
50 #define ti_drivers_adc_ADCMSP432__include
60 #include <ti/drivers/dpl/HwiP.h>
61 #include <ti/drivers/dpl/SemaphoreP.h>
95 #define ADCMSP432_P4_0_A13 ((13 << 10) | 0x0340)
96 #define ADCMSP432_P4_1_A12 ((12 << 10) | 0x0341)
97 #define ADCMSP432_P4_2_A11 ((11 << 10) | 0x0342)
98 #define ADCMSP432_P4_3_A10 ((10 << 10) | 0x0343)
99 #define ADCMSP432_P4_4_A9 ((9 << 10) | 0x0344)
100 #define ADCMSP432_P4_5_A8 ((8 << 10) | 0x0345)
101 #define ADCMSP432_P4_6_A7 ((7 << 10) | 0x0346)
102 #define ADCMSP432_P4_7_A6 ((6 << 10) | 0x0347)
105 #define ADCMSP432_P5_0_A5 ((5 << 10) | 0x0350)
106 #define ADCMSP432_P5_1_A4 ((4 << 10) | 0x0351)
107 #define ADCMSP432_P5_2_A3 ((3 << 10) | 0x0352)
108 #define ADCMSP432_P5_3_A2 ((2 << 10) | 0x0353)
109 #define ADCMSP432_P5_4_A1 ((1 << 10) | 0x0354)
110 #define ADCMSP432_P5_5_A0 ((0 << 10) | 0x0355)
113 #define ADCMSP432_P6_0_A15 ((15 << 10) | 0x0360)
114 #define ADCMSP432_P6_1_A14 ((14 << 10) | 0x0361)
117 #define ADCMSP432_P8_2_A23 ((23 << 10) | 0x0382)
118 #define ADCMSP432_P8_3_A22 ((22 << 10) | 0x0383)
119 #define ADCMSP432_P8_4_A21 ((21 << 10) | 0x0384)
120 #define ADCMSP432_P8_5_A20 ((20 << 10) | 0x0385)
121 #define ADCMSP432_P8_6_A19 ((19 << 10) | 0x0386)
122 #define ADCMSP432_P8_7_A18 ((18 << 10) | 0x0387)
125 #define ADCMSP432_P9_0_A17 ((17 << 10) | 0x0390)
126 #define ADCMSP432_P9_1_A16 ((16 << 10) | 0x0391)
const ADC_FxnTable ADCMSP432_fxnTable
uint_fast16_t refVoltage
Definition: ADCMSP432.h:152
bool isProtected
Definition: ADCMSP432.h:163
bool isOpen
Definition: ADCMSP432.h:162
uint_fast16_t adcPin
Definition: ADCMSP432.h:151
The definition of a ADC function table that contains the required set of functions to control a speci...
Definition: ADC.h:266
struct ADCMSP432_Object ADCMSP432_Object
ADCMSP432 Object.
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
Definition: ADCMSP432.h:150
struct ADCMSP432_HWAttrsV1 ADCMSP432_HWAttrsV1
ADCMSP432 Hardware attributes These fields are used by driverlib APIs and therefore must be populated...
uint_fast32_t resolution
Definition: ADCMSP432.h:153
ADCMSP432 Object.
Definition: ADCMSP432.h:161