MSP430-GCC  3_04_05_01

Build date: 08132015


Release Information

Click on the links in the table below to download.
z:\gcc.html

TI has partnered with Red Hat to bring you a new and fully supported open source compiler. This free GCC compiler has no code size limit. In addition, this compiler can be used standalone or selected within  Code Composer Studio  6.0. 

Date

2015-07-20

Includes

MSP Debug Stack v3.5.1.1

Key Changes in This Release

  • Redhat GCC for Mac OS X (beta release)
  • New Device Support
    • MSP430FR2433

  • MSBDebugStack Bug Fixes
    • Fixed error handling when reading TI-Txt/Intel Hex files and improved error messages
    • Removed references to obsolete libraries (DriverX, HIL.dll) in README.txt
    • Fixed overcurrent detection for JTAG lines on MSP-FET
    • Fixed issue where flash access during debug could indefinitely trigger oscillator fault flag when using XT1 in high frequency mode
    • Fixed bug that could cause access violation on Windows after unloading msp430.dll
    • Fixed possible crash during core and recovery update on some Linux systems

  • Header & Support File Changes
    • F673xA: added missing 3rd SD24 Channel definition
    • FR59xx and FR69xx: removed unavailable defines for SYSSNIV_SVS and SYSSNIV_ACCTEIFG
    • F677x: fixed wrong define DMAxTSEL__USCIB3TX to DMAxTSEL__USCIA3TX
    • added: MSP430FR2433

Known Issues

  • The MSP430FR4133 (Gradon) is currently not fully supported by GDB + GDB Agent.
  • When running the GNU debugger on Microsoft Windows, pressing Ctrl-C may terminate the debugger.
  • The GDB Agent is not able to connect to MSP430L092 target devices.
  • The GDB Agent is not able to connect to RF430FRL15xH target devices.

Older Releases

    1_00_00_00 Initial release (version 271, beta)
    1_00_01_00 Minor update - source code only (version 317, beta)
    1_01_00_00 Version 371, beta
    2_00_00_00 Version 14r1-10, first official production release
    2_01_01_00 MSP430 Debug Stack update and compiler
    3_02_02_00 MSP430 Debug Stack, compiler, support files
    3_02_03_00 MSP430 Debug Stack, compiler, support files
    3_03_04_00 MSP430 Debug Stack, compiler, support files
    3_04_05_00 MSP430 Debug Stack, compiler, support files

Get started today in Windows, Linux or Mac OS X environments! 

MSP430-GCC Product downloads


Title Description Size
Unlocked msp430-gcc-full-linux-installer-3.4.5.1.run Redhat GCC Linux installer incl. support files and debug stack and USB drivers - apply chmod x before executing the package 76152K
Unlocked msp430-gcc-full-osx-installer-3.4.5.1-beta.app.zip Redhat GCC Mac OS X installer incl. support files and debug stack and USB drivers - beta release 67504K
Unlocked msp430-gcc-full-windows-installer-3.4.5.1.exe Redhat GCC Windows installer incl. support files and debug stack and USB drivers 67740K
msp430-gcc-linux-installer-3.x.x.run Redhat GCC Linux installer - compiler only - apply chmod x before executing the package 59504K
msp430-gcc-osx-installer-3.x.x-beta.app.zip Redhat GCC Mac OS X installer - compiler only - beta release 51692K
msp430-gcc-windows-installer-3.x.x.exe Redhat GCC Windows installer - compiler only 46792K
msp430-gcc-support-files.zip Header Files 18252K
msp430-gcc-source.tar.bz2 Redhat GCC source files 119060K
md5sum.txt MD5 Checksums 4K
Legend

Locked Fill in Form. Approved users receive download URL in 1 minute.
Locked Fill in Form. TI will contact you in 1-2+ business days.


For more information

Thu Aug 13 06:49:19 CDT 2015