Build date: 07312015
Release Information
Click on the links in the table below to download.
z:\gcc.html
TI has partnered with Red Hat to bring you a new and fully supported open
source compiler. This free GCC compiler has no code size limit. In
addition, this compiler can be used standalone or selected within Code Composer Studio 6.0.
Date
2015-07-20
Includes
MSP Debug Stack v3.5.1.0
Key Changes in This Release
- Redhat GCC for Mac OS X (beta release)
- New Device Support
- MSBDebugStack Bug Fixes
- Fixed error handling when reading TI-Txt/Intel Hex files and improved error messages
- Removed references to obsolete libraries (DriverX, HIL.dll) in README.txt
- Fixed overcurrent detection for JTAG lines on MSP-FET
- Fixed issue where flash access during debug could indefinitely trigger oscillator fault flag when using XT1 in high frequency mode
- Fixed bug that could cause access violation on Windows after unloading msp430.dll
- Header & Support File Changes
- F673xA: added missing 3rd SD24 Channel definition
- FR59xx and FR69xx: removed unavailable defines for SYSSNIV_SVS and SYSSNIV_ACCTEIFG
- F677x: fixed wrong define DMAxTSEL__USCIB3TX to DMAxTSEL__USCIA3TX
- added: MSP430FR2433
Known Issues
- The MSP430FR4133 (Gradon) is currently not fully supported by GDB + GDB Agent.
- When running the GNU debugger on Microsoft Windows, pressing Ctrl-C may terminate the debugger.
- The GDB Agent is not able to connect to MSP430L092 target devices.
- The GDB Agent is not able to connect to RF430FRL15xH target devices.
- MSP430FR2433 header file shows some bit defines which are not supported by the device and are not described in the user's guide.
#define SYNCSEL0 (0x0040u)
#define SYNCSEL1 (0x0080u)
#define SYNCSEL0_L (0x0040u)
#define SYNCSEL1_L (0x0080u)
#define SYNCSEL_0 (0x0000u)
#define SYNCSEL_1 (0x0040u)
#define SYNCSEL_2 (0x0080u)
#define SYNCSEL_3 (0x00C0u)
#define SYNCSEL__EXT (0x0000u)
#define SYNCSEL__ADC (0x0040u)
#define SYNCSEL__COMP (0x0080u)
#define SYNCSEL_3 (0x00C0u)
#define CAPTIVATE_VECTOR (40 * 2u)
It is recommended not to use them as they will be removed in the next release.
Older Releases
1_00_00_00 Initial release (version 271, beta)
1_00_01_00 Minor update - source code only (version 317, beta)
1_01_00_00 Version 371, beta
2_00_00_00 Version 14r1-10, first official production release
2_01_01_00 MSP430 Debug Stack update and compiler
3_02_02_00 MSP430 Debug Stack, compiler, support files
3_02_03_00 MSP430 Debug Stack, compiler, support files
3_03_04_00 MSP430 Debug Stack, compiler, support files
Get started today in Windows or Linux environments!
MSP430-GCC Product downloads
Legend
Fill in Form. Approved users receive download URL in 1 minute.
Fill in Form. TI will contact you in 1-2+ business days.
For more information